![The Basler ace](http://images-ctf.baslerweb.com/dg51pdwahxgw/riNiT7nnkBRMElyhqJGmi/4ceab68983644c4fec171bb0c48550c8/ace_usb3-serial-page-final.webp?fm=webp&f=top_left&w=800&q=80&fit=pad)
Basler ace
Small, affordable, and powerful
Small and compact
Thanks to the housing of 29 mm x 29 mm as well as 30 mm x 40 mm usable for numerous vision applicationsOver 100 models
Wide variety of camera variants with resolutions from VGA to 20 MPBroad sensor portfolio
Wide range of CCD, CMOS and NIR sensors from renowned manufacturersMany interfaces
USB 3.0, GigE or Camera Link: Choose the right interface for your applicationSingle-cable solutions
Highest stability and flexibility thanks to USB3 Vision, GigE Vision and Camera Link standardsFirmware features
With PGI for highest image quality at full camera speed without additional processor loadGreat performance, small price
High quality and low list prices make the ace one of the best selling camerasI/O flexibility
Minimal delay and jitter times for highest precision in machine vision applications
The ace product families: ace Classic, ace U, and ace L
![Basler ace Classic](http://images-ctf.baslerweb.com/dg51pdwahxgw/4ohaOHrwH70wjnxxuBQqgG/20e0f5df873430d4dcb8bce351d9e88f/ace_classic.webp?fm=webp&f=center&w=800&h=450&q=80&fit=pad)
ace Classic
The first ace models with the familiar 29 mm x 29 mm footprint marked a breakthrough for the series. This format is now found in all ace Classic and ace U models.
ace Classic highlights:
Extensive sensor portfolio with CMOS sensors from ams, e2V, and onsemi (MT series), as well as CCD sensors from Sony
GigE, USB 3.0, and CameraLink
![Basler ace U](http://images-ctf.baslerweb.com/dg51pdwahxgw/7j9nGBd7J4VVnDFCnfvZkE/978e7c486d9375a1075286cfeb10f933/ace_U.webp?fm=webp&f=right&w=800&h=450&q=80&fit=pad)
ace U
With the introduction of Basler's PGI feature set and new CMOS sensors, the ace series took the next step in firmware and sensor technology.
ace U highlights:
CMOS sensor technology with models from the Sony Pregius, Sony STARVIS, Sony Exmor R, and onsemi PYTHON series
Includes powerful features like PGI for enhanced performance
High speeds with up to 751 fps
![Basler ace L](http://images-ctf.baslerweb.com/dg51pdwahxgw/3DEF3zusZChDjS5mF9eReX/c9024357f9a47aafd1272a4bc676440f/ace_L.webp?fm=webp&f=left&w=800&h=450&q=80&fit=pad)
ace L
The ace L has the same firmware features as the ace U, but is additionally equipped with higher resolution 9 and 12 MP Sony Pregius CMOS sensors with optical formats above 1" for brilliant image quality. In order to integrate these larger sensors, the camera body is slightly larger than the other ace models at 40 mm x 30 mm.
ace L highlights:
9 and 12 MP Sony Pregius CMOS sensors up to 1.1"
Brilliant image quality at speeds of up to 40 fps
Includes powerful features like PGI for enhanced performance
Ready for the next ace generation?
Then discover our ace 2 camera series! Choose between the ace 2 R Basic models for standard vision requirements or the ace 2 R Pro models with unique features such as Compression Beyond, Pixel Beyond, and PGI for maximum performance. If you want to make the invisible visible, then rely on the visSWIR cameras of the ace 2 X family.
More information about the Basler ace
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.