New

pylon AI

The efficient AI software
for image analysis

With its deep learning algorithms, pylon AI enables complex image analysis such as object detection or segmentation. Unique to computer vision software, the new performance benchmarking feature allows users to determine the most powerful processing hardware for their application. pylon AI can be used by anyone without any programming.

Schedule a demo
Create account & try for free
  • Maximize the performance of your AI application

    Benchmark the performance of your AI model across a range of processors and AI chips
  • Optimize your AI model for vision applications

    Optimize your AI model for your processing hardware and enhance the AI vTool's specific algorithm
  • Simple: no programming

    Create image analysis functions with drag-and-drop ease and deploy them to target applications using proven pylon APIs
  • Flexibility thanks to ONNX AI model format

    Whether your AI model is trained in PyTorch, TensorFlow, or NVIDIA TAO – pylon AI is compatible with a wide range of AI frameworks

pylon AI: new applications, precise and fast

In contrast to traditional algorithms, the algorithms of modern AI systems are constantly learning. This enables new and complex use cases. At the same time, the probability of errors decreases and the readout speed increases, making your application faster and more precise.

pylon AI: AI efficiency for your computer vision application

Our goal: making AI as simple as possible for industrial image processing

That is why pylon AI is part of our pylon Software Suite: The AI models optimized on the pylon AI Platform with pylon AI add-ons, the pylon AI vTools become your tool in the pylon Software Suite and thus efficiently become part of the entire image processing pipeline. The pylon Software Suite is multi-faceted and adaptable, allowing you to control all functionalities from the camera configuration to image analysis.

pylon AI consists of the pylon AI Platform, a web application that optimizes AI models based on image data, and the pylon AI vTools, the add-ons that run the AI models.
pylon AI consists of the pylon AI Platform, a web application that optimizes AI models based on image data, and the pylon AI vTools, the add-ons that run the AI models.

This is how pylon AI works:

Don't have an AI model yet and need training and development support? With our AI image analysis capabilities and services, we offer a wide range of support for your project.

John Hsu

Let's add AI to your application!

Schedule a demo with our AI experts or try pylon AI free for 30 days.

pylon AI

Platform and plug-ins for efficient AI image analysis

With pylon AI, you don't purchase an extensive vision library – you only opt for the AI functions that you actually use. This makes pylon AI particularly cost-effective and flexible.

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

How we support you

Our technical support team will help you with any technical questions you may have about pylon AI.

Contact technical support

We can develop and optimize a neural network for your target application. We also offer application engineering and can help you implement complete solutions for projects of various sizes.

To our image analysis capabilities and services

Our sales team can help you select the right hardware and software for your needs.

Contact us

FAQs

The pylon AI vTools are vTools that process captured images using deep learning models rather than traditional rule-based algorithms. The models are provided to the pylon AI vTools via the pylon AI Platform.

You can try pylon AI without any risk: you can use the pylon AI Platform free for 30 days and even try the pylon AI vTools free for 180 days. After that, you purchase only the AI vTools you need as plug-ins for your target application.

This is how it works: Register on the login page of the web application, the pylon AI Platform. You will then receive an e-mail with your login details and download links to start your free trial.

Basler does not provide deep learning models with pylon AI. pylon AI is a toolset for solving AI-based vision applications.

pylon AI supports the following AI model formats:

  • ONNX (Open Neural Network Exchange): a popular format for exchanging AI models between different AI frameworks.

To meet different machine learning and AI needs, the following formats can be converted to ONNX and are supported:

  • TensorFlow SavedModel: the standard format for TensorFlow models, suitable for use in TensorFlow Serving and other TensorFlow-based environments.

  • PyTorch ScriptModule: the PyTorch ScriptModule allows you to save models in a serialized format and load them later in the same or another environment.

  • HDF5 (Hierarchical Data Format): commonly used to store Keras models and provides a flexible and efficient storage solution.

pylon AI is integrated into the pylon Software Suite, so you have all the functionality you need from image acquisition to image analysis in one software environment. You will need the latest version of the pylon Software Suite, which you can download here for free.

To generate a test image data set, you can use a Basler industrial camera and the pylon Viewer, which is part of the pylon Software Suite. The pylon Viewer is the central tool for capturing images, setting image parameters, and saving images.

More information about pylon AI

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

John Hsu

Let's add AI to your application!

Schedule a demo with our AI experts or try pylon AI free for 30 days.