Basler Stereo ace
3D camera

Basler Stereo ace

High 3D image quality even with challenging surfaces

The high resolution and outstanding image quality is achieved through factory pre-calibration and the integrated pattern projector. With extremely low latency, these cameras are ideal for pick-and-place applications in logistics.

  • High measuring accuracy

    Factory calibration and dynamic self-calibration routines
  • Industrial suitability

    Customizable hardware and minimal latency for fast data transmission
  • Flexible software suite

    Intelligent 3D software modules for your individual image-controlled robotics application
  • Plug-and-play

    Easy commissioning of the stereo camera thanks to the pylon software

Stereo ace camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

Features of the Basler Stereo ace

Our stereo ace cameras are an easy-to-integrate range of active stereo cameras that are particularly suitable for logistics and factory automation applications. They offer excellent image quality, even on difficult surfaces.

Stereo data processing

To enable robots to perceive their environment in real time, the left camera provides the base image. The depth image is created by triangulating the stereo images using the SGM method and serves as input for generating the point cloud and for 3D reconstruction. The confidence image provides the measure of confidence in the measured values for further processing.

Performance characteristics

  • High-resolution 3D data, even in scenes with objects that have little or no structure, enabled by the integrated high-performance pattern projector

  • Minimal latency and fast cycle times enabled by integrated Basler ace 2 cameras

  • Permanently stable 3D data in the field through high-quality factory calibration and dynamic self-calibration routines

  • Quick and easy integration using the pylon SDK

Effortless installation and intuitive operation thanks to Basler Stereo Camera's user-friendly web interface.

Plug-and-play

The Basler Stereo Supplementary Package for pylon enables effortless installation and intuitive operation of the camera. Basler's Stereo ace offers direct support for the open source library Aravis and thus ensures a high level of compatibility. It is also directly compatible with GenICam GenTL and compliant 3rd party software.

Customization

Flexible customization options for precise image processing tailored to your specific requirements.

The Stereo ace series features a built-in projector and is available with base distances of 100 mm, 200 mm, and 300 mm in both color and monochrome versions.

Beyond the six standard configurations, customer-specific adaptations can be accommodated based on order volume.

Additionally, the Stereo ace can be built on other ace 2 GigE camera models, offering options such as different resolutions. Compatible lenses, mounting solutions, and lighting setups can also be customized as needed.

Software

Basler Application Software for Robotics

The integration of a 3D Camera Cube I or 3D Camera Cube S provides an extensive selection of application-specific 3D software modules for your individual application.  The modules can be easily activated on the Stereo ace stereo cameras.

An extensive selection of application-specific 3D software modules provides solutions for your individual application. With the integration of a Camera Cube I or 3D Camera Cube S the modules can be easily activated on the Basler Stereo ace cameras and intuitively operated via the sensor's standard interface. Useful optional hardware add-ons can further optimize the operation of the cameras.

Application Software for Robotics

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.