
CXP-12 Interface Cards
For flexible multi-camera setups
The CoaXPress 2.0 interface lets you take advantage of the maximum performance of modern image sensors. Use CXP-12 interface cards for multi-camera systems with high bandwidth, low latency, and long cable lengths.
More power for multi-camera setups
Scalable: up to four channels with cameras and interface cardsImage preprocessing
Preprocessing on CXP-12 interface cards reduces the CPU load of the host PCA SDK for cameras and interface cards
Easy system setup and fast commissioning with pylon SoftwareSingle cable solutions with PoCXP
Triggering combined with Power over CoaXPress (PoCXP) via a single cable
Our CXP-12 interface cards
Our CXP-12 interface cards work with the CoaXPress 2.0 vision standard for maximum CoaXPress bandwidth.

Smooth operation, maximum performance
Interface cards with the powerful CoaXPress 2.0 standard are used for particularly demanding applications. Basler CXP-12 interface cards are characterized by the following features:
Latest FPGA technology ensures the lowest load on the CPU for data transfer and storage
Hardware-based image preprocessing
Precise camera synchronization
Lowest latencies
How to complete your CoaXPress 2.0 system
In addition to the CXP-12 interface cards, we provide you with all other necessary hardware components from a single source. The pylon Software Suite is the control center, managing not only the interface cards but also the matching ace 2 V or boost area scan camera. In this way, we reduce system complexity for you and ensure simple implementation.

Basler ace 2 V camera
The ace 2 V is the fastest of the ace 2 cameras. Equipped with Sony's Pregius S sensors, it is suitable for applications with high bandwidths and frame rates. Thanks to the compact housing at only 29 mm x 29 mm, the cameras can be easily integrated into any application.
To the Basler ace 2 V
Basler boost camera
The Basler boost camera series combines the latest CMOS sensor technology with high bandwidths and all the advantages of the CoaXPress 2.0 standard. Save time during your testing and integration phase while getting the best price/performance ratio from a single source.
To the Basler boost
CXP-12 Evaluation Kits
The evaluation kits include: a boost camera, matching interface card, and all other accessories needed for a quick installation and integration.
To the CoaXPress Evaluation KitsMore information about the CXP-12 interface cards
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.