Frame grabbers control the vision system

Frame Grabber

Control center of the vision system

Frame grabbers are one of the key components for robust, high-speed image acquisition and signal control. At the core of the image acquisition boards are FPGA processors that ensure extensive image data processing in real time.

  • Reduced CPU load

    Thanks to efficient image preprocessing, which creates lower data volume
  • Bandwidths up to 62,5 Gbps

    For joint processing of high data rates and high resolutions
  • Real-time image processing

    Thanks to image and trigger processing with deterministic latencies
  • Customizable

    Individually programmable with our frame grabber services

Our frame grabber series

We offer three frame grabber series - imaFlex, imaWorx, and microEnable 5 marathon - tailored to meet your individual vision system requirements. They differ in their range of integrated features and their interfaces.

imaFlex CXP-12 frame grabber

imaFlex – programmable CXP-12 frame grabbers

imaFlex CXP-12 Quad and imaFlex Penta are powerful, individually programmable CoaXPress 2.0 frame grabbers for high-end vision applications.

  • Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data

  • Services for individual customization of the frame grabber

  • With four or five CXP-12 channels

  • Up to 62.5 Gbps bandwidth

  • Multi-frame grabber and multi-camera support

  • imaFlex Penta ideal for 3D AOI applications in the electronics inspection

To the imaFlex models

imaWorx

imaWorx - CXP-12 image acquisition frame grabber

imaWorx CXP-12 Quad is a CoaXPress 2.0 frame grabber for high-speed image acquisition in demanding machine vision applications.

  • With four CXP-12 channels

  • Up to 50 Gbps bandwidth

  • Power over CoaXPress

  • Multi-frame grabber and multi-camera support

To the imaWorx CXP-12 Quad

microEnable 5 marathon frame grabber

microEnable 5 marathon - powerful frame grabbers for a versatile use

The marathon frame grabbers are powerful image acquisition and pre-processing cards with Camera Link or CXP-6 interfaces for a wide range of applications.

  • Graphical FPGA programming via VisualApplets for application-specific real-time processing of image data

  • Services for individual customization of the frame grabber

  • With four CXP-6 or two Camera Link channels

  • Up to 25 Gbps bandwidth

To the microEnable 5 marathon models

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

Image preprocessing on the frame grabber

Image preprocessing on the frame grabber is a key intermediate step in the image processing procedure, which begins with image acquisition using the camera and results in an output to the host PC. To support the FPGA programming required for this, we offer the VisualApplets graphical development environment as well as comprehensive programming services.

Image preprocessing and image processing systems

Image preprocessing streamlines image processing systems

Image preprocessing on the frame grabber's FPGA optimizes the image data in real time for the respective application. The optimized image data is transferred securely and without loss of individual images for subsequent image processing. This improves the performance of the application, simplifies further processing, and reduces the CPU load on the host PC.

More about image preprocessing on frame grabbers

VisualApplets – visual FPGA programming

FPGA programming with VisualApplets

VisualApplets allows frame grabber FPGAs to be programmed using an intuitive graphical user interface without hardware programming.

  • A fast and cost-effective path to the image processing solution with precisely synchronized components

  • Integrated operator library for basic image processing tasks

  • Image-based simulation of the image processing pipeline for a quick and easy path from idea to solution

Discover VisualApplets

Frame grabber services and FPGA programming

Services for customized frame grabbers

We can provide you with various service packages ranging from support to the development of a project-specific vision system:

  • Consulting and support for specific project tasks/applications

  • Programming our frame grabbers to meet the requirements of your application

  • Testing for error-free interaction of all Vision hardware from the concept phase onwards

With us as your partner, you benefit from our many years of expertise in the field of image preprocessing with frame grabbers.

More about frame grabber services

More information about frame grabbers

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.