Basler ace 2 X UV cameras enable imaging in the invisible light spectrum
Area scan camera

ace 2 X UV

UV cameras see what remains hidden from our eyes

Our ultraviolet cameras let you see what is hidden. This enables many unique applications, including sorting plastics, wafer surface inspection, solar cell inspection, and inspecting security features.

  • UV spectrum

    Capturing images in the invisible light spectrum with wavelengths from 0.2 µm to 0.4 µm
  • High sensitivity

    Thanks to the Sony IMX487 Pregius S UV sensor with 8.1 MP resolution, global shutter, and back side illumination
  • Small design

    Easy to design in thanks to its compact 29 mm x 29 mm housing
  • UV accessories

    Large selection of UV components suitable for ultraviolet applications
  • Standard interfaces

    GigE, USB 3.0, and 5GigE interfaces for high data throughput, supported by industrial PCs and embedded systems
  • SLP feature

    SLP feature integrated into the camera to connect and control different light sources via Basler's SLP Controller
  • Top price/performance ratio

    UV portfolio with high quality and low list prices
  • High durability and reliability

    Known reliability and durability of our products plus a three-year warranty

Typical fields of application in the UV spectral range

ace 2 X UV cameras operate in the ultraviolet (UV) spectral range. Similar to the Short Wave Infrared (SWIR)range, many materials have different optical properties here than in the visible range. This predestines the technology for special applications beyond the visible wavelengths.

Wafer inspection

Effective inspection of wafer material, even below the visibility limit, includes surface inspection. Here, UV cameras offer the possibility of capturing even finer features and structures, as they achieve even higher resolutions in the short-wave UV range.

Material sorting

Glass and plastics such as PVC, PET, PMMA, and PC each have different levels of UV light transmission. They can therefore be differentiated based on their optical properties and be sorted during recycling, for example.

Security check

During the production and inspection of banknotes and ID documents, security features under the surface can be checked for errors or forgeries. The inspection of special printing inks is also possible in the UV spectrum.

Solar inspection

Scratches or cracks on the surface of solar systems must be detected early on in the process chain. UV cameras help to automate production processes and quality controls for testing everything from individual silicon blocks to complete photovoltaic cells.

Interested in a solution with UV technology? Our team of application engineers will check and test your use case. Feel free to contact us!

Download ace 2 X UV Portfolio Flyer

Unique in the market: Basler's Beyond features Compression Beyond and Pixel Beyond

Unique Beyond features

The UV camera is equipped with an extensive feature set for maximum performance: Compression Beyond and Pixel Beyond are unique in-camera features for more efficient bandwidth use and more flexible scalability of pixel sizes.

More about Beyond features

ace 2 X UV camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

More products for your complete UV system

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.