![PowerPack for Microscopy is a complete solution](http://images-ctf.baslerweb.com/dg51pdwahxgw/4B0TXa1faRy0IsB9cXJNMP/901ae1f3ff969d44248420e01fa49aad/powerpack-for-microscopy-med-ace-pulse.webp?fm=webp&f=left&w=800&q=80&fit=pad)
PowerPack for Microscopy
More than a camera
Plug-and-play package
Complete package including hardware and software for easy system setupCMOS sensors
Powerful camera with modern CMOS sensors for best image qualityMicroscopy software
Professional software for image acquisition and analysis and with advanced featuresCamera accessories
Compatible and tested accessories with USB 3.0 cable and mount adapter
PowerPack for Microscopy and its components
Our PowerPack contains everything you need to integrate a Basler camera into your microscopy application and get it up and running: camera, software, and accessories.
1. Microscope cameras
![PowerPacks with Microscopy ace](http://images-ctf.baslerweb.com/dg51pdwahxgw/ug5GASByzKBDcl59ok22G/8a852c374538948d65899742270e0ed0/microscope-ace-left.webp?fm=webp&f=center&w=800&h=450&q=80&fit=pad)
Microscopy ace
These camera models with resolutions up to 12.2 MP and frame rates of 200 fps feature CMOS sensors from Sony and onsemi. They are the ideal choice for demanding microscopy applications such as life science and diagnostics.
Excellent price/performance ratio
Excellent image quality with high light sensitivity and high dynamic range
Ultra-high frame rate for a smooth live video preview along with full-resolution sample focusing and browsing
Algorithms for image optimization and color matching: outstanding color reproduction and brilliant contrast
![PowerPacks with Microscopy pulse](http://images-ctf.baslerweb.com/dg51pdwahxgw/3oTritMtqxWwoLkZMxBCO9/851db6272d8e59642f1220f4a0c1aaa6/microscope-pulse.webp?fm=webp&f=center&w=800&h=450&q=80&fit=pad)
Microscopy pulse
These camera models have resolutions between 1.2 MP and 5 MP and frame rates up to 54 fps, allowing them to produce smooth moving images. The proven onsemi CMOS sensors deliver optimal results for standard light microscopy applications.
Cost efficiency and ease of use
Maximum system flexibility thanks to backward compatibility with USB 2.0
High frame rate for a fluid live view along with fast focusing and screening of videos
First-class color reproduction and particularly sharp images thanks to algorithms for contrast enhancement and color matching
2. Software
3. Camera accessories
Compatible, fully tested accessories
Accessories include a tested USB 3.0 cable to match your selected microscopy camera, allowing easy plug-and-play setup of your image processing system.
The PowerPack with the Microscopy pulse also includes a CS- to-C-mount adapter for smooth system mounting.
Installation quick start guide
The Quick Install Guide contains all the important information about the included immediately usable components of the PowerPack. It takes you step-by-step through the entire hardware and software installation process so you can quickly and easily set up your system.
To the quick start guide