5GigE product portfolio
Portfolio

5GigE

High data throughput for high efficiency

Five times GigE speed enables large data throughput for increased efficiency and profitability for your application. Matching 5GigE hardware and software components offer a holistic solution, delivering smooth operation at low system cost.

  • Small ace 2 camera with 5GigE performance

    ace 2 in 29 mm x 29 mm sugarcube format with 5GigE speed
  • Extensive accessories portfolio

    Tested and compatible 5GigE vision products for reliable operation
  • Matching pylon Software

    Easy plug and play integration of all 5GigE vision products
  • Low total system costs

    Attractively priced combination of ace 2 camera and matching accessories
  • Efficient system development

    5GigE hardware and pylon Software from a single source saves time and money
  • Simple multi-camera setup

    Precisely synchronized multi-camera systems thanks to Precision Time Protocol (PTP)
  • 1:1 replacement of GigE systems

    Upgrade of existing GigE systems with the same hardware setup
  • Upgrade of USB 3.0 systems

    Easy upgrade from USB 3.0 to more powerful 5GigE systems

Our 5GigE products

Properly matched vision components keep your application running smoothly and efficiently, reducing your time and system costs.

Applications

Configure your 5GigE solution

Configure a system based on your individual high-performance application using our extensive 5GigE portfolio in the Basler Vision System Configurator.

Factory Automation

Computer vision is used in a wide range of industrial applications, such as automatic optical inspection (AOI) of printed circuit boards and wafers or in robot-guided systems.

Agriculture

Computer vision supports the development of agricultural automation for small-scale farming to achieve low cost, high efficiency and precision in 24/7 operations.

Sports & motion analysis

In sports analysis, intelligent computer vision technologies improve the viewer experience, for example in soccer matches by superimposing the offside line when replaying scenes.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.