General Information
Order Number | 2200001558 |
---|---|
Type | Optical Filter |
Useful Range (min/max) | 1440 nm - 1460 nm |
Bandwidth FWHM | 35 nm |
Tolerance | +/-10nm |
Peak Transmission | ≥90% |
Surface Quality | 40/20 |
Compatible LED | 1450 nm |
Thickness | 1 mm |
Filter Thread | M46 x 0.75 |
Manufacturer
MidOpt |
---|