Basler AG
Products
Next
Products
Back
Products
Cameras
Next
Back
All Cameras
All Cameras
Next
Back
All Cameras
Camera Selector
CXP-12 Cameras
GigE Cameras
5GigE Cameras
USB 3.0 Cameras
Area Scan Cameras
Next
Back
Area Scan Cameras
Basler ace 2
Basler ace
Basler MED ace
Basler boost
Basler dart
Basler beat
Basler pulse
Line Scan Cameras
Next
Back
Line Scan Cameras
Basler racer 2
Basler racer
SWIR and UV Cameras
Next
Back
SWIR and UV Cameras
Basler ace 2 X SWIR
Basler ace 2 X UV
3D Cameras
Next
Back
3D Cameras
Basler ToF Camera
Basler Stereo Cameras
Basler RGB-D Cameras
Lenses
Next
Back
Lenses
All Lenses
Next
Back
All Lenses
Lens Selector
Fixed Focal Lenses
Next
Back
Fixed Focal Lenses
C-Mount Lenses
S-Mount Lenses
F-Mount Lenses
Telecentric Lenses
Next
Back
Telecentric Lenses
With Coaxial Light Coupling
Without Coaxial Light Coupling
Lens Accessories
Next
Back
Lens Accessories
Optical Filters
Filter adapters
Spacer
Show more
Illumination
Next
Back
Illumination
All about Illumination
Next
Back
All about Illumination
Illumination Selector
LED Illumination
Next
Back
LED Illumination
Bar Light
Ring Light
Flat Dome Light
Dome Light
Coaxial Light
All Illumination
Illumination Control
Next
Back
Illumination Control
SLP Controller
Basler 2C Light Controller
Basler 4C Light Controller
Accessories for Illumination
Next
Back
Accessories for Illumination
Adapters
Brackets
Diffusers
Polarizers
Power Supply
Show more
Acquisition Cards
Next
Back
Acquisition Cards
All Cards
Next
Back
All Cards
Frame Grabber Selector
Frame grabber
Next
Back
Frame grabber
imaFlex
imaWorx
microEnable 5 marathon
Trigger Boards
PC Cards
Next
Back
PC Cards
CXP-12 Interface Cards
GigE Interface Cards
USB Interface Cards
Kits & Bundles
Next
Back
Kits & Bundles
All Kits & Bundles
Next
Back
All Kits & Bundles
CoaXPress Evaluation Kit
PowerPack for Microscopy
Accessories
Next
Back
Accessories
Cables
Next
Back
Cables
Data Cables
I/O Cables
Adapter Cables
Lighting Cables
Camera Accessories
Next
Back
Camera Accessories
IP67 Housings
3D Accessories
Boards
Show more
Lens Accessories
Next
Back
Lens Accessories
Optical Filters
Filter adapters
Spacer
Show more
Accessories for Illumination
Next
Back
Accessories for Illumination
Adapters
Brackets
Diffusers
Polarizers
Power Supply
Show more
Software
Next
Back
Software
All Software
Next
Back
All Software
Download Software
pylon Software Suite
Download pylon
pylon vTools for Image Processing
Next
Back
pylon vTools for Image Processing
Color Blob Analysis
Geometric Pattern Matching
Barcode Reader
Measurements
Calibration and Rectification
Template Matching
All vTools
pylon AI for Image Analysis
Next
Back
pylon AI for Image Analysis
Object Detection
Classification
Semantic Segmentation
Instance Segmentation
pylon AI Platform
VisualApplets for Visual FPGA Programming
Next
Back
VisualApplets for Visual FPGA Programming
VisualApplets Embedder
VisualApplets Protection
Application Software
Next
Back
Application Software
Basler Application Software for Robotics
Close menu
Solutions
Next
All Solutions
Back
All Solutions
Portfolios & Technologies
Next
Back
Portfolios & Technologies
5GigE
CoaXPress
3D Cameras
Medical & Life Sciences
Embedded Vision
Capabilities
Next
Back
Capabilities
Project Implementation
Customized Camera Solutions
Image Analysis
Frame Grabber & FPGA Programming
Embedded Vision Systems
OEM & System Integration
Industry Applications
Next
Back
Industry Applications
Smart Factory & Automation
Battery Cell Production
Electronics Industry
Robotics
Warehouse Automation
Medical & Life Sciences
All Industries
Use Cases
Next
Back
Use Cases
Autofocus for Visual Inspection
ToF Technology Meets Labeling Robot
Cement Sack Inspection under Roughest Conditions
Machine Vision in Soccer
Motorized Lens Autofocus Solution
SWIR inspection of produce
Long Exposure Imaging
View more
Close menu
Learning & Support
Next
Learning & Support
Back
Learning & Support
Learning Hub Vision Campus
Next
Back
Learning Hub Vision Campus
Webinars
Tutorials
All Knowledge Articles
Support
Next
Back
Support
Support Contact
Integration
Change Notifications
Next
Back
Change Notifications
PCN Registration
Discontinued Products
Next
Back
Discontinued Products
Discontinued cameras
Discontinued accessories
RMA Process
Next
Back
RMA Process
Technical Request
Service Request
Product Documentation
Next
Back
Product Documentation
Complete Documentation
Downloads
Next
Back
Downloads
Download Software
Documents
Tools
Next
Back
Tools
Lens Selector
Frame Rate Calculator
Vision System Configurator
Illumination Selector
Camera Selector
Close menu
Contact
Next
Contact
Back
Contact
How to contact us
Next
Back
How to contact us
Contact Sales
Support Contact
Close menu
Downloads
Tools
Singapore - en
Search
Shopping Cart
To login
Menu
Home
Cables
Cable CXP, Micro-BNC x2 (HD-BNC), 20 m
Hirakawa Hewtech
Cable CXP, Micro-BNC x2 (HD-BNC), 20 m
Data Cable Type
CoaXPress (CXP-12) Interface
20 m Cable Length
CoaXPress data cable with 20 m length and Micro-BNC (HD-BNC) connector for Basler boost cameras.
The 20 m cable has a Micro-BNC (HD-BNC) connector on both the camera and host side.
Select your model
Select Cable Length:
20 m
30 m
Net list price
€139.80
Ready for dispatch
Standard
approx. 3 weeks
Quantity
Order Now
Request an Inquiry
Show suitable products
General Information
Order Number
2200001228
Type
Data Cable
Cable Length
20 m
Connector Camera Side
Micro-BNC (HD-BNC)
Connector Host Side
Micro-BNC (HD-BNC)
Moving characteristic
static
Interface
CoaXPress (CXP-12)
Manufacturer
Hirakawa Hewtech
Suitable Products