General Information
Order Number | 2200000708 |
---|---|
Type | Housing Accessory |
Housing Size (L x W x H) | 95.9 mm x 55 mm x 55 mm |
Weight | 357 g |
Operating Temperature | 0 °C - 50 °C |
Protection Class | IP67 |
Housing Type | Camera Housing |
Housing Material | Type 2 anodised aluminium |
Seal material | EPDM |
Max. Outer Diameter (Lens) | 47 mm |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- IP67
- RoHS