General Information
Order Number | 106682 |
---|---|
Product Family | dart Classic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | AR0134 |
Shutter | Global Shutter |
Sensor Format | 1/3" |
Sensor Diagonal | 6 mm |
Sensor Type | CMOS |
Sensor Size | 4.8 mm × 3.6 mm |
Resolution (H x V) | 1280 px × 960 px |
Resolution (MP) | 1.2 MP |
Pixel Size (H x V) | 3.75 μm × 3.75 μm |
Frame rate | 54 fps |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Digital Output | 2 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 1.2 W |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 19.9 mm x 29.3 mm x 29 mm |
Weight | 15 g |
Lens Mount | S-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation