General Information
Order Number | 108623 |
---|---|
Product Family | dart R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX548 |
Shutter | Global Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.7 mm |
Sensor Type | CMOS |
Sensor Size | 6.71 mm × 5.61 mm |
Resolution (H x V) | 2448 px × 2048 px |
Resolution (MP) | 5 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 72 fpsCalculate individual frame rate |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Digital Input | 0 |
Digital Output | 0 |
General Purpose I/O | 4 |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 19.9 mm x 29.3 mm x 29 mm |
Weight | 15 g |
Lens Mount | S-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- GenICam
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation