General Information
Order Number | 2200000719 |
---|---|
Type | PC Card (GigE) |
Product Series | GigE PC Cards |
Product Type | Acquisition |
Product Line | Premium |
Device Features
Power via Interface (p. port) | PoE (IEEE 802.3af) |
---|---|
Acquisition Card Features |
|
Camera Interface
Standard | GigE |
---|---|
Interface | GigE |
Cable Length | 41 - 100 meters |
Data Bandwidth | 4 x 1 Gbit/s (125 MB/s) |
Data Bandwidth (p.port; Total) | 1 Gbps; 4 Gbps |
No. of Ports | 4 |
Host PC Interface
PC Bus Interface | PCIe 2.1 x4 |
---|
Physical and Environmental Information
Operating Temperature | 0 - 55 °C (32 - 131 °F) |
---|---|
Storage Temperature | -20 - 70 °C (-4 - 158 °F) |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- FCC
- KC
- UKCA