Basler Lens C10-5014-2M f50mm

  • C-mount Mount
  • 1" Sensor Format
  • 50 mm Focal Length
  • 500 mm Working Distance

Basler Standard Lens with C-mount, a fixed focal length of 50.0 mm, F-stop settings from F1.4 - F16 and a resolution of 2 megapixels.

The Basler Standard Lens with C-mount and a maximum image circle of 1" has a fixed focal length of 50 mm, F-stop settings from F1.4 - F16 and a standard resolution of 2 megapixels. Basler’s 1" lenses work perfectly with Basler cameras that have a standard resolution and a sensor size of up to 1", such as the Basler ace, dart or pulse. This makes them the optimal choice for cost-sensitive machine vision applications.

This Basler Lens is part of the Standard product line and, with its good basic performance, offers the best cost-benefit ratio. Basler’s Standard Lenses are optimal for fast, cost-intensive applications with a low resolution.

To use this lens with a CS-mount camera please use our CS-mount to C-mount adapter (2000005670). This usability is limited to the focal lengths 25 mm and 50 mm.

Net list price
On request
Delivery time
  • Standardapprox. 3 weeks

Suitable Products