Basler Lens C11-1620-12M f16mm

  • C-mount Mount
  • 1.1" Sensor Format
  • 16 mm Focal Length
  • 100 mm Working Distance

Basler Premium Lens with C-mount, a maximum image circle of 1.1", a fixed focal length of 16.0 mm, F-stop settings from F2.0 - F16 and a high resolution of 12 megapixels.

The Basler Premium Lens from the Basler Lens family fits perfectly with Basler cameras with a resolution of up to 12 megapixels and a sensor size of up to 1.1".

The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.

Net list price
€259.00
Delivery time
  • Standardapprox. 8 weeks

Suitable Products