Basler MED ace MED ace 2.3 MP 164 mono
- IMX174 Sensor
- 164 fps Frame rate
- 2.3 MP Resolution (MP)
- 1/1.2" Sensor Format
The Basler MED ace 2.3 MP 164 mono USB 3.0 camera with the Sony IMX174 CMOS sensor delivers 164 frames per second at 2.3 MP resolution.
General Information
Order Number | 107495 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX174 |
Shutter | Global Shutter |
Sensor Format | 1/1.2" |
Sensor Diagonal | 13.39 mm |
Sensor Type | CMOS |
Sensor Size | 11.33 mm × 7.13 mm |
Resolution (H x V) | 1920 px × 1200 px |
Resolution (MP) | 2.3 MP |
Pixel Size (H x V) | 5.86 μm × 5.86 μm |
Frame rate | 164 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 66.3 % / 60 % |
---|---|
Dark Noise (typical/maximal) | 6 e¯ / 7.6 e¯ |
Saturation Capacity (typical/minimal) | 33.1 ke¯ / 28.5 ke¯ |
Dynamic Range (typical/minimal) | 73.5 dB / 71.5 dB |
Signal-to-Noise Ratio (typical/minimal) | 45.2 dB / 44.5 dB |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3.4 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC Class B
- GenICam
- IP30
- KC
- RoHS
- UKCA
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Documentation