Basler microEnable 5 marathon ACL

  • Camera Link Interface
  • 2 No. of Ports
  • 6.8 Gbps; 6.8 Gbps (850 MB/s) Data Bandwidth (p.port; Total)

microEnable 5 marathon ACL is a PCIe image acquisition device that allows the connection of two cameras of any Camera Link standard specification.

microEnable 5 marathon ACL focuses on high-speed image acquisition for all Camera Link compliant cameras, and offers with DMA1800 technology an powerful access to advanced Machine Vision applications.

  • All formats of Camera Link standard
  • Support of long cable length
  • Onboard image preprocessing functions
  • Industrial multi-device, multi-camera support
  • DMA 1800 / up to 1800 MB/s PCIe Data bandwidth (PCIe x4 Gen2)
  • Supports opto-decoupled signals via front I/O
  • Broad support of Third-party software interfaces
  • Versatile application and industry usage
  • Flexible and extensible model series
  • PoCL SafePower.

Net list price
€879.00
Ready for dispatch
  • Standardapprox. 2 weeks

Suitable Products

Recommended software

Framegrabber SDK

Basler’s software for frame grabber: from the first image capture and graphic application development to the configuration of the entire image processing system.

More about the Framegrabber SDK