General Information
Order Number | 2200000354 |
---|---|
Type | Frame grabber |
Product Series | marathon Frame Grabber |
Product Type | Acquisition |
Device Features
Processor | Xilinx Kintex7 XC7K160T |
---|---|
On-Board Memory | 1 GByte DDR3-RAM |
I/O Module Interfaces (Trigger and Sync) | onboard: 8in/8out (max.), TTL or opto-coupled, Front GPIO: up to 3 differential signals in, up to 4 single-ended signals in (depends on configuration), 2 TTL outputs |
Power via Interface (p. port) | PoCXP (13W/24V per cable, Safe Power) |
Camera Interface
Standard | CoaXPress 1.0/1.1 |
---|---|
Interface | CoaXPress (CXP-6) |
Configurations | CXP1-6; up to 4 cameras |
Connectors | 4 x DIN 1.0/2.3 |
Cable Length | 11 - 40 meters |
Power output |
|
Camera Support |
|
Sensor Type |
|
Sensor Resolution | 8k (-65k)*65k (area scan sensor, depends on applet),65k (line scan sensors) |
Bit Depth |
|
Data Bandwidth | 4 x 6.25 Gbit/s (780 MB/s) |
Data Bandwidth (p.port; Total) | 6.25 Gbps; 25 Gbps |
No. of Ports | 4 |
Test Environment | Camera Simulator |
Host PC Interface
PC Bus Interface | PCIe 2.1 x4, DMA1800 |
---|---|
PC Bus Interface Performance | up to 1800 MB/s (sustainable) |
Controls and General-Purpose I/Os
Trigger Board GPIO Interfaces | Box connector (34-pin) |
---|---|
On-board GPIO interface | One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V) |
On-board Front GPIO Interface |
|
GPIO Synchronisation and Control | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization |
GPIO Interface Summary | 12 in/10 out (max.), TTL or opto-coupled; differential or single-ended signals (configuration dependent) |
Processing Features
Basic Features |
|
---|
Physical and Environmental Information
Dimensions | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height |
---|---|
Weight | 200 g |
Power Consumption / Power Source | typ. 1.075 A @ 12V (actual values depend on image pre-processing), maximum load: 3.15 A (single supply over 4-pin power connector) |
Operating Temperature | 50° (0 LFM*), 60° (100 LFM*) FPGA operating temperature: 0°C to 85°C, * LFM = Linear Feet per Minute, unit for measuring airflow velocity |
Storage Temperature | -50 - 80 °C (-58 °F - 176 °F) |
Relative Humidity (operating, storage) | 5 - 90 % non-condensing (operating), 0 - 95 % (storage) |
MTBF | pending |
Software
Software Drivers |
|
---|---|
Software Tools |
|
Software API |
|
FPGA Programming | not programmable |
MV Software Compatibility |
|
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- FCC
- UKCA