General Information
Order Number | 2200002160 |
---|---|
Type | Optical Filter |
Useful Range (min/max) | 335 nm - 400 nm |
Bandwidth FWHM | 80 nm |
Tolerance | +/-1nm |
Peak Transmission | ≥85% |
Surface Quality | 40/20 |
Compatible LED | 365 nm |
Thickness | 1 mm |
Filter Thread | M30.5 x 0.5 |
Manufacturer
MidOpt |
---|