General Information
Order Number | 2200001355 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 65.7 mm |
---|---|
Magnification | 0.8x |
Iris | F0.027 |
Aperture (effective F/#) | F14.9 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 12.4 µm |
Mount | C-mount |
Sensor Format | 1/2" |
Working Distance | 65 mm |
Coaxial Illumination Option | No |
Manufacturer
Moritex |
---|