General Information
Order Number | 2200001386 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 66.9 mm |
---|---|
Magnification | 1x |
Iris | F0.038 |
Aperture (effective F/#) | F13 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 8.8 µm |
Mount | C-mount |
Sensor Format | 1/2" |
Working Distance | 156 mm |
Coaxial Illumination Option | Yes |
Manufacturer
Moritex |
---|