General Information
Order Number | 2200001340 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 36.5 mm |
---|---|
Magnification | 1x |
Iris | F0.046 |
Aperture (effective F/#) | F11 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 7.2 µm |
Mount | C-mount |
Sensor Format | 1/2" |
Working Distance | 40 mm |
Coaxial Illumination Option | Yes |
Manufacturer
Moritex |
---|