General Information
Order Number | 2200001301 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 20.3 mm |
---|---|
Magnification | 4x |
Iris | F0.167 - F0.041 |
Aperture (effective F/#) | F12.1 - F48.6 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 2 - 8.2 µm |
Mount | C-mount |
Sensor Format | 2/3" |
Working Distance | 65 mm |
Coaxial Illumination Option | Yes |
Manufacturer
Moritex |
---|