General Information
Order Number | 2200001276 |
---|---|
Type | Partner Light |
Product Type | Spot Light |
Lighting
Power consumption | 2 W / 170 mA |
---|---|
LED Color | Blue |
Peak Wavelength (typical) | 460-490 nm |
Light Emission | Direct |
Weight | 35 g |
Connector Lighting | 4 Pin |
Controller
Drive method | Current controlled (needs an external light controller) |
---|
Manufacturer
Moritex |
---|
Conformity
- CE (incl. RoHS)
- RoHS