General Information
Order Number | 2200001268 |
---|---|
Type | Partner Light |
Product Type | Spot Light |
Lighting
Power consumption | 3 W / 700 mA |
---|---|
LED Color | Blue |
Peak Wavelength (typical) | 460-490 nm |
Light Emission | Direct |
Weight | 45 g |
Connector Lighting | 3 Pin |
Controller
Drive method | Current controlled (needs an external light controller) |
---|
Manufacturer
Moritex |
---|
Conformity
- CE (incl. RoHS)
- RoHS