General Information
Order Number | 2200001179 |
---|---|
Type | PC Card (GigE) |
Product Series | GigE PC Cards |
Camera Interface
Standard | GigE |
---|---|
Interface | 5GigE |
Data Bandwidth | 4 x 5 Gbit/s |
Data Bandwidth (p.port; Total) | 5 Gbps; 20 Gbps |
No. of Ports | 4 |
Host PC Interface
PC Bus Interface | PCIe 3.1 x4 |
---|
Software
Manufacturer
Neousys |
---|
Conformity
- CE (incl. RoHS)
- FCC