General Information
Order Number | 107549 |
---|---|
Components included |
|
Camera Data
Active Area | 133000 mm |
---|---|
Camera Category | PowerPack for Microscopy |
Interface | USB 3.0 |
Operating Temperature | 0 °C - 50 °C |
Pixel Size (H x V) | 5.86 μm × 5.86 μm |
Operating System |
|
Resolution (H x V) | 1920 px × 1200 px |
Gain | Manual |
Weight | 80 g |
Last Time Buy | 15/07/2025 |
Last Time Service | 31/10/2026 |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- EAC
- FCC Class B
- GenICam
- RoHS
- UL
- USB3 Vision