Basler pylon vTool Calibration Pro

Calibration for Precise Transformation from Pixel to Real World Coordinates

The Calibration and Rectification license provides you with a pylon vTool to quickly and easily calibrate cameras for distortion correction and real world coordinate transformation. Create a precise transformation model that converts pixel coordinates of object positions, angles, or dimensions to real-world values.

pylon vTools are part of Basler's pylon Software Suite.

Download pylon to use pylon vTools

Please note: Licenses for pylon vTools can be protected by hardware dongles. If you want to run multiple systems with pylon vTools at the same time, you will need one dongle for each system. Learn more

Select your model

Select License:

Net list price
€521.00
Delivery time
  • License within 2 - 3 days

 

Basic

Pro

Calibration

Rectification/Distortion correction

Printable calibration plate sizes: 60 mm, 120 mm, 240 mm, 400 mm

Calibration of real-world coordinate system manually and via positions of Aztec codes

Division distortion model

Polynomial distortion model

Perspective projection model

Parallel projection model

Suitable Products

Basler pylon vTools

All Basler pylon vTools

Design high-performance image processing functions and flexibly integrate everything into your own application, along with camera control and image acquisition, perfectly matched to your Basler camera. Download pylon and try vTools for free.

To the pylon vTools