General Information
Order Number | 106000 |
---|---|
Camera Category | Line Scan Camera |
Sensor
Sensor Vendor | Awaiba |
---|---|
Sensor | DR-6k-7 |
Shutter | Global Shutter |
Sensor Type | CMOS |
Resolution (H x V) | 6144 px × 1 px |
Resolution (k) | 6 k |
Pixel Size (H x V) | 7 μm × 7 μm |
Line Rate | 80 kHz |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | Camera Link |
---|---|
Video Output Type | Camera Link (full) |
Pixel Bit Depth |
|
Camera Link Clock | 32.5/48/65/83.5 |
Synchronization |
|
Exposure Control | trigger width or timed |
Power Supply | 12-24 VDC |
EMVA Data
Quantum Efficiency (typical/minimal) | 41.38 % (typical) |
---|---|
Dark Noise (typical/maximal) | 8.2 e¯ (typical) |
Saturation Capacity (typical/minimal) | 25.6 ke¯ (typical) |
Dynamic Range (typical/minimal) | 69.9 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 44.1 dB (typical) |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 34 mm x 56 mm x 62 mm |
Weight | 210 g |
Lens Mount |
|
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- Camera Link
- CE (incl. RoHS)
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Documentation