General Information
Order Number | 2200001854 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 85 mm |
---|---|
Magnification | 1x |
Iris | F4.5 - F8 |
Pixel Pitch | 7 µm |
Mount | V38-mount |
Sensor Format | 62.5 mm |
Working Distance | 100 mm |
Coaxial Illumination Option | No |
Wavelength Range | Visible |
Manufacturer
Schneider Kreuznach |
---|