General Information
Order Number | 2200001914 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Lens Data
Focal Length | 91 mm |
---|---|
Magnification | 0.7x |
Iris | F3.2 - F11 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 5 µm |
Mount | V48-mount |
Sensor Format | 62 mm |
Working Distance | 235 mm |
Coaxial Illumination Option | No |
Wavelength Range | Visible |
Manufacturer
Schneider Kreuznach |
---|