General Information
Order Number | 2200002113 |
---|---|
Type | Partner Light |
Product Type | Bar Light |
Lighting
Input voltage | 24 VDC (+/- 5 %) |
---|---|
Power consumption | 72 W / 2970 mA (current controlled) |
LED Color | Ultraviolet (UV) |
Peak Wavelength (typical) | 395 nm |
Light Emission | Direct |
Light-Emitting surface | 40 mm x 866 mm |
Dimensions | 54,2 mm x 901 mm x 50 mm |
Weight | 2170 g |
Operating Temperature | -10 °C - 40 °C |
Relative Humidity (operating, storage) | 0 - 80 % (non-condensing) |
Protection Class | IP65 |
Connector Lighting | M12 socket, male, 5 pin |
Controller
Drive method | Multi-Drive™: (Continuous or OverDrive™ strobe mode) |
---|---|
Pulse width | 10 µs - ∞ ms |
Manufacturer
Smart Vision Lights |
---|
Conformity
- CE (incl. RoHS)
- RoHS