General Information
Order Number | 2200001584 |
---|---|
Type | Basler Light |
Product Type | Wide Bar Light |
Product Line | Standard |
Lighting
Input voltage | 24 VDC (+/- 5 %) |
---|---|
Power consumption | 23 W / 2250 mA (voltage- / current controlled) |
LED Color | Shortwave Infrared (SWIR) |
Peak Wavelength (typical) | 1050 nm |
Light Emission | Direct |
Light-Emitting surface | 45 mm x 100 mm |
Operating Temperature | 0 °C - 30 °C |
Relative Humidity (operating, storage) | 20 - 70 % (non-condensing) |
Protection Class | IP54 |
Connector Lighting | M12 socket, male, 5 pin |
Controller
Drive method | Current controlled (when used with external light controller) / Voltage controlled (24V steady light and triggered light) |
---|---|
Pulse width | 100 µs - ∞ ms |
Manufacturer
Basler |
---|
Conformity
- CE (incl. RoHS)
- FCC
- RoHS
- UKCA