Software

pylon vTools

Flexible add-ons for your image processing

pylon vTools and pylon AI vTools are powerful image processing and analysis functions using classical or AI algorithms. Simply drag-and-drop to create robust image analysis pipelines for quality assurance and tracking. The pylon vTools offer flexible integration, making them suitable for a variety of applications.

  • Easily create image processing designs

    pylon vTools can be effortlessly combined via drag-and-drop, eliminating the need for programming
  • Fast results

    Test and adjust image processing pipelines directly on live images, with seamless integration into the target application
  • Affordable: modular licensing model

    Buy only the functions you need instead of an extensive image processing library
  • Low error rate

    High-performance algorithms and lean code ensure robust applications for reliable results
New

pylon AI

The efficient AI software

Deep learning algorithms enable complex image analysis such as object detection or segmentation. With the new Performance Benchmarking, you maximize the performance of your AI application.

More about pylon AI

pylon vTools: Functions for a variety of industrial applications

Explore the versatile capabilities of image processing with Basler's pylon vTools, offering practical tools for integrating and optimizing image processing workflows. Whether using traditional or AI algorithms, pylon vTools can be flexibly combined to solve any machine vision challenge.

QR code reader

Code Reading

For tracking via barcode, data matrix, QR, PDF417, or Aztec code, our Code Readers pylon vTools are suitable.
Matching

Error Detection

Template or Geometric Pattern Matching detects errors by matching shapes, logos, and objects.
Blob analysis

Sorting

Whether color or threshold-based blob analysis: simple and robust object detection for sorting.
Measurements

Measurement

Accurate measurement of distances to detect deviations and dimensions for quality assurance.

Image processing made easy – flexible for your project

The pylon vTools offer precise image processing and analysis, high processing speeds, and seamless compatibility with our vision products, including industrial cameras, frame grabbers, and lighting systems. Boost your productivity and efficiency without the need for programming, while enjoying flexible deployment options. Whether in quality control, automation, or research, pylon vTools provide reliable support for your project implementations.

pylon vTools

Flexible software add-ons for industrial image processing

With the modular pylon vTools, you don't need to purchase a full vision library; instead, you select only the image processing functions required, using either AI-based or classic algorithms. Choose the appropriate license – Starter, Basic, or Pro – to access the range of features that best suit your needs.

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

pylon vTools - Tutorials

Frequently Asked Questions

Basler's pylon vTools are included in the current pylon installation. Download pylon

Demo: The pylon vTools can be activated via a link from the pylon Viewer. All you need is a valid e-mail address. pylon vTools can be tested in the pylon Viewer for 80 days after activation.

Trial license: To evaluate the integration into your own program code via the pylon APIs, you need a free trial license. These are available on request via this website. In the free trial phase, you can integrate all pylon vTools in their full range of features into your application and run them within your application for five minutes for 180 days. Request a free trial license

The license versions differ in terms of functionality, performance, and price. The Starter license version has a limited range of functions and performance, but is available at a very low price. The Basic and Pro versions offer more features and performance, for a higher price. In the pylon vTool "Specifications" section, compare which license version is best suited for your use case and test the pylon vTool features for free.

For trial or purchased licenses, you will receive a ticket number via e-mail. With this number, you can redeem the ordered licenses through our license portal and directly save them on a pylon vTools Dongle or on the corresponding system with the pylon installation. More detailed information will be provided in the e-mail along with the ticket number.

The pylon vTools licenses offer unlimited use on each system. A system can include any number of machine vision hardware components, such as cameras. As an extension of pylon, the pylon vTools are compatible with all Basler cameras that can be accessed through pylon.

As an extension of pylon, pylon vTools work with all Basler 2D cameras that can also be addressed with pylon.

More information about the pylon vTools

Learn more about our products and applications. Our comprehensive materials provide you with all the important details.

pylon Software Suite

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.