PC cards
Reliable image acquisition and stable operation
PC cards offer an easy, flexible connection between your cameras and the host PC, delivering the highest performance and reliable image acquisition via your chosen interface. Our PC cards are tested for continuous operation under common operating conditions and against operating system updates to ensure optimal performance.
Reliable capture
Reliable image acquisition enables continuous operationSimple system integration
Flexible connection between the camera and host PC allows multi-camera systems or additional functionsCarefully tested
All of our products are tested under common operating conditions over the product's lifecycle, including operating system updatesBest price/performance ratio
Constant testing of the interface cards ensures the highest performance

Tips for selecting suitable PC cards
If the on-board host controller of the PC is already allocated with peripherals, then the use of dedicated PC cards is recommended to avoid disturbances.
Key considerations when making your selection:
Use tested and approved drivers from the manufacturer.
Dedicated chipsets on PC cards can save computing power.
Some PC cards supply power directly to the camera, saving additional cables and possibly power supplies.
Our configuration tools provide help in selecting the right interface for your system.
More information about PC cards
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.