Basler boost
CoaXPress 2.0 for high bandwidths and large resolutions
The boost series features modern, high-performance cameras that deliver excellent image quality—even at high data rates—thanks to CoaXPress 2.0 and modern CMOS sensors. Combining these cameras with our coordinated accessories forms the perfect system for applications with high requirements.
High bandwidths
Bandwidth up to 50 Gbps over longer distances and in real timeHigh resolutions
Up to 127 MP for capturing the smallest detailsLatest CMOS sensors
Latest global shutter CMOS sensors for best inspection resultsSensor diversity
Broad portfolio with CMOS sensors from Gpixel, Sony and onsemi for your individual requirementboost V and boost R
Two camera families with the right model for your requirementpylon Software Suite
One platform for camera and interface card reduces complexityNot over-engineered
Through precisely matching components such as interface cards, lenses, cables, evaluation kits and moreTop price/performance ratio
CXP-12 portfolio with attractive price, cost advantage especially for multi-camera applications
The boost product families: boost R and boost V
All our boost CXP-12 cameras work with the CoaXPress 2.0 vision standard to achieve the maximum bandwidth. We offer two camera families, boost V and boost R, that are tailored to meet your unique vision requirements.
boost R
Our boost R cameras with one and two channels meet your high bandwidth or high resolution requirements with their broad sensor portfolio.
With one or two CXP-12 channels
Frame rates up to 400 fps
Latest CMOS sensors
Lens variety
Scalable resolution and bandwidth for multi-board and multi-camera systems
boost V
Our boost V cameras are suitable for applications with particularly high frame rate and resolution requirements.
With four CXP-12 channels
Latest Gpixel sensors with resolutions up to 65 MP
Matching 4-channel CXP-12 interface card
Broad feature set
M42-, M58-, C- & F-mount adapters
Advantages of the CXP-12 interface
Take advantage of the maximum resolution and frame rate performance of the latest global shutter CMOS sensors with this interface's high bandwidth of up to 50 Gbps (4 x CXP-12).
Precise camera synchronization—even in multi-camera systems—with very low latency for real-time applications
Long cables up to 40 m with industry-standard Micro-BNC (HD-BNC) connectors
Reduced complexity and fast commissioning
Image preprocessing on CXP-12 interface cards
Perfect upgrade from older Camera Link or CXP 1.1.1 image processing systems
Learn more about the CXP-12 interface in our Interface Guide.
Sensors from Sony, onsemi, and Gpixel
Benefit from our wide range of state-of-the-art global shutter CMOS sensors, suitable for numerous applications.
Gpixel sensors (GSPRINT4521, GMAX0505, GMAX3265), both monochrome and color, for high performance applications
Sony sensors of the 2nd (Pregius) to 4th generation (Pregius S) and sensors of the XGS series from onsemi
Resolutions from 2.8 to 127 MP and frame rates up to 400 fps
Excellent image quality, even at high data rates
Ideal replacement for CCD sensors
Our CXP-12 portfolio
More information about the Basler boost
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.