New: Compact dart Camera Module with BCON for MIPI Interface and Autofocus Function
Are you looking for a cost-effective camera module with autofocus function for your embedded vision system? Then we have the right one for you: We have developed a camera module with integrated lens and autofocus function. It is compact, easy to use, cost-effective and also meets industrial quality and support standards. The camera module is connected via BCON for MIPI, the standard for embedded vision. The lens can be supplied with other focal lengths or as a fixed focus lens. The camera board can be scaled down on request - this ensures that it fits into your compact system. It is available now as an individual customer solution.
Fields of Application
The Basler dart camera module is ideally suited for a wide range of applications, e.g. in the traffic / smart city and retail sectors, such as kiosk systems, people recognition, or label scanning. In short, whenever a very compact, low-cost camera module is needed without compromising on quality, support, and supply availability.

Advantages at a Glance
Excellent price-performance ratio
Meets the highest quality requirements and is conform with the current machine vision standards
Easy handling and integration thanks to pylon Camera Software Suite
Compact design
Durable
Reliable support and ability to deliver
All from one source: further software and hardware integration services are possible
Easy Integration, Low Cost
Easy integration via the BCON for MIPI interface into the common processing platforms (NXP i.MX 8, NVIDIA Jetson family) with an excellent price-performance ratio.
Specifications | |
---|---|
Interface | BCON for MIPI (28-pin BCON connector) |
Camera Size (L x W x H) | 27mm x 27mm x ~10mm |
Lens | f=2.2; FL=3.81mm; FOV=74.4°; IR cut coating - Other lenses on request |
Autofocus (AF) | manual/automatic once/continuous ROI settable Lens with fixed focus on request |
Driver support | Different platforms (e.g., NXP i.MX 8 series, NVIDIA Jetson, others) |
Sensor Manufacturer | onsemi |
sensor | AR 1335 |
Shutter Technology | Rolling shutter |
Max. Image Circle | 1/3" |
Sensor Type | CMOS |
Sensor size | 4,6 mm x 3,4 mm |
Resolution (HxV) | 4208 px x 3120 px |
Resolution | 13 MP |
pixel size (H x V) | 1.1 µm x 1.1 µm |
Framerate | 30 fps |
mono/color | Color |
Availability | Now (functional demonstrator) |
How Does the Autofocus Function Work?
If you would like to get an idea of how easy the dart camera module with autofocus function is to operate, please watch our video.