New

IP67 Camera and Components

For vision engineers looking for a complete solution

Find a complete vision system that reliably acquires images in dust and water. Basler offers all the components for an IP67 vision system and works with you to create the right solution—so you get a system that you can rely on.

To the IP67 cameras & components
  • Find your complete solution

    All components, including different versions, are fully coordinated and from a single source
  • Reduce costs

    One provider for everything ensures compatibility, reduces integration effort, and simplifies administration
  • Save time

    Efficient system configuration leads to quick and easy integration into your application
  • Get expert knowledge

    With your requirements and our expertise, we work together to arrive at the right vision system

Who benefits from Basler's IP67 vision system?

Our IP67 vision system is designed for vision engineers who want a complete solution. Does one of these statements describe your current situation? Then our solution is the right choice for you.

You want a provider with a large selection of all components.

You need a system that precisely meets your requirements.

You wish all the information were presented in an understandable way.

You don't have a long time to search for a suitable system.

You want to purchase all components from one supplier.

You want a solution that can be realized with minimal integration and administration effort.

You want an expert who understands and can advise you.

You require specialist knowledge and experience to solve your task.

IP67 vision systems can be complex. By working closely with our customers from day one, we can avoid common pitfalls and achieve the best outcome for each individual project.
Kimberly Matsinger
Kimberly Matsinger
Application Engineering Manager

The components for your complete solution

The advantage of choosing Basler? You'll receive all system components from us. Our portfolio includes all components in different versions, so we can guarantee flexibility.

Basler ace 2 IP67 camera reliably acquires images under demanding environmental conditions with dust and water

ace 2 IP67 camera

These industrial-grade and compact cameras acquire precise images, even under the most demanding conditions with dust and water.

  • IP67 protection with mounted lens housing and cables

  • Resolutions up to 24.5 MP at frame rates up to 51 fps

  • GigE interface for stable data transfer over distances of up to 100 m

  • M12 connection for data cable and M8 connection for I/O cable

  • In-camera features for easy integration and quick troubleshooting

The lens mounted on the ace 2 IP67 camera is protected from dust and water by the lens housing.

Lenses and lens housings

Choose a lens according to your requirements and then select the right lens housing to protect it from dust and water.

  • Lenses for sensor resolutions up to 25 MP and sensor formats up to 1.2"

  • Lens housing suitable to protect the lens from dust and water in accordance with the IP67 standard

  • Adapter rings for mounting the lens housing on the camera

IP67 lighting from Basler ensures homogeneous illumination under demanding environmental conditions with dust and water

IP67 lighting

Dust and water protection is also important for the lighting. Ensure high image quality under demanding conditions with homogeneous lighting.

  • IP67 protection with mounted cable

  • Ring and bar lighting in various sizes

  • LED lighting in the colors white, blue, red, and infrared

  • Flexible handling in continuous or trigger mode without external lighting controller

  • Optional: combine with Basler Lighting Controller (SLP Controller) for simple lighting control

Data and I/O cables with screwable connectors ensure optimum performance under demanding environmental conditions with dust and water

Cable

Find data and I/O cables that guarantee optimum performance and, thanks to special connectors, protect the IP67 camera from dust and water.

  • GigE data cable for stable data transfer

    • Screwable M12 8-pin connector on the camera side and RJ-45 connector on the host side

    • Up to 25 m long

  • I/O cable for controlling the camera I/O ports

    • Screwable M8 6-pin connector on the camera side and one open end

    • Up to 10 m long

From the IP67 camera to the cable: your overview of all components

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
Our extensive portfolio offers enormous flexibility. Each component is available in different versions, so we are sure to meet our customers' requirements.
Patrick Markiefka
Patrick Markiefka
Product Manager
We validate all components during the development phase of our cameras to ensure the intra-operability of the complete system. This enables seamless integration, reduces maintenance effort, and ensures future-proofing.
Torben Deike
Torben Deike
Global Product Category Manager

Use cases for IP67 vision systems

Demanding environmental conditions with dust and water prevail in a wide variety of applications. See examples in which only IP67 cameras and components enable reliable image acquisition.

Moisture is present during can production, making a vision system with an IP67-rated camera and components essential for capturing reliable images.

Inline inspection after the can washing process

During aluminum can production, the washing process creates moist air and splashing water. A vision system is used immediately after washing to inspect the cans and must reliably capture images despite these challenging conditions. Our IP67-rated vision system is designed for this environment, enabling accurate can counting, defect detection, and identification of cans lying on their sides.

Find out details in the Use Case
In the pharmaceutical, cosmetics, and food industries, the CIP and SIP processes are important for compliance with hygiene standards. The processes are accompanied by special material requirements that also affect the vision system. In order to meet these requirements, we make individual customer adaptations to our IP67 solutions.
Santhirarajah Mathimugan
Santhirarajah Mathimugan
Field Application Engineer
Reliable visual inspection of cement bags is possible with an IP67 vision system

Quality control in the cement industry

Cement production is a heavy industrial manufacturing process with dust and humidity. Nevertheless, the visual inspection of the cement bags must reliably detect cracks or damaged edges. The IP67 camera and lens with lens housing mounted above the production line defies the adverse conditions and reliably acquires images. Defective bags are detected and sorted out.

Automated quality control of agricultural products in dirty and damp conditions succeeds with an IP67 vision system

Visual inspection in agricultural production

Dirt and humidity impede a precise image acquisition during the automated quality control of produce (such as apples and potatoes) using a vision system. In order to reliably inspect the products transported on a conveyor belt, the vision system must be protected in accordance with the IP67 standard. Manual processes can then be replaced and efficiency increased.

Easily get your complete solution

We use 4 steps to determine your personal requirements and develop a customized solution.

Step 1 on the way to a complete IP67 solution: arrange a consultation

Step 1

Contact us and arrange a consultation.
Step 2 on the way to a complete IP67 solution: define requirements and challenges

Step 2

We discuss your needs and analyze your challenges.
Step 3 on the way to a complete IP67 solution: developing a solution

Step 3

Based on this information, we will develop a tailor-made solution for you.
Step 4 on the way to a complete IP67 solution: "fine-tuning" the solution

Step 4

We present the solution and "fine tune" as needed.

We implement the customized solution for you - an IP67 vision system that works in your application.

With us, you are the center of attention

As vision engineers, you are faced with the challenge of putting together an IP67 vision system that precisely meets the requirements of the application. We support you from the initial consultation to the commissioning of the system.

Without Basler's solution

With Basler's solution

❌ Tedious search for individual components from several suppliers.

✅ We offer all the necessary components, including different varieties of each

❌ Lack of support in choosing the right system.

✅ Our experts will support you with their specialist knowledge and experience.

❌ Uncertainty regarding the compatibility of the individual components.

✅ You receive coordinated components that form a perfect, complete solution.

❌ Numerous discussions to describe requirements and challenges.

✅ We listen, analyze, and solve your problem with you.

We not only offer you compatible hardware and software, but also comprehensive consulting, configuration, and implementation services. "Everything from a single source" - that is our motto, so that you can reach your goal safely with us.
Dietmar Ley
Dietmar Ley
Chief Executive Officer

FAQs

We are specialists with expertise and over 35 years of experience. Together, we will develop a customized solution and test it in your application, for maximum safety and full predictability. Contact us and we will find a solution.

We have special IP67 housings in our portfolio that protect our ace Classic, ace U, and the other ace 2 camera models in accordance with the IP67 standard. In addition to the GigE, 5GigE, CoaXPress, and USB 3.0 interfaces, you have a wide range of sensors to choose from.

Yes, we have IP67 housings to match our racer 2 S line scan cameras. They consist of a camera housing, lens housing, and cable gland.

Yes, we have a solution. We can adapt the sealing or housing material to meet demanding requirements. Contact us and we will find a solution.

We offer a highly reliable supply chain for all components of your IP67 vision system over a period of ten years.

Find your complete IP67 solution