Line scan camera

Basler racer 2 S

Line scan camera for standard applications

The racer 2 S is suitable for numerous line scan applications where a compact vision solution at an affordable price is required. The cameras are available inGigE, 5GigE or CXP-12 interface and are compatible with many of our vision components and software.

  • Extensive line scan portfolio

    Tested and proven vision system consisting of hardware and software components
  • Line rate up to 172 kHz

    Suitable for applications that require high performance
  • Low system costs

    Cost-effective complete line scan solution
  • Small design

    Compact 29 mm x 29 mm housing allows for efficient use of space

racer 2 S camera models

Find the right camera for your application or use our Vision System Configurator to configure your system.

  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value
  • Attribute NameAttribute Value

Why racer 2 S?

For a variety of line scan applications, such as those on assembly lines, racer 2 S line scan cameras are the ideal choice due to their compact size and excellent image quality. When combined with other compatible products, we offer a comprehensive vision system tailored to your needs.  

Three different interfaces

racer 2 S - GigE

GigE

Proven machine vision interface with sufficient bandwidth for long cable lengths
racer 2 S - 5GigE

5GigE

Enjoy all the benefits of GigE along with increased bandwidth for higher line rates.
racer 2 S - CXP-12

CXP-12

CXP interface with high bandwidths and resolutions as well as image preprocessing on the frame grabber for demanding factory applications or multi-camera setups
Small design of the racer 2 S camera

Particularly small design

  • Compact housing in a 29 mm x 29 mm footprint

  • For applications where space is limited

  • Light weight under 105 g

  • C-mount for cost savings Lens

Comparison image with and without shading correction

Consistent images with shading correction

  • Pixel-perfect correction for the best possible image quality

  • User-friendly with just the touch of a button

  • Conveniently adjustable via pylon software

  • Numerous configurations for different lighting conditions

A racer 2 S line scan vision system

Complete line scan vision system with racer 2 S

In addition to line scan cameras, we provide specialized line scan lighting, lenses, cables, and all essential components for a complete line scan image processing system. All components are compatible, thoroughly tested, and facilitate rapid and cost-effective implementation.

Our pylon vTools assist you in analyzing the provided image data to achieve results.

How can we support you?

We will be happy to advise you on product selection and find the right solution for your application.