Laboratory Automation
Vision solutions for medical diagnostic and scientific applications
High speed and resolution, reliability, and the best image quality—these are all requirements for vision solutions in laboratory automation. These key features enable reproducible analytics with high sample throughput. Our vision systems combine all these requirements and are easy to integrate.

High image quality and speed
Our cameras produce excellent images at a fast frame rate—whether they operate completely automatically or are individually adjustedCustomizable
Our project teams create unique solutions for hardware and softwareLong-term product availability
Our vision portfolio products are all available on a long-term basis, allowing you to future-proof your system designDurable & reliable
With the lowest failure rate in the industry, our camera systems stand for reliability in 24/7 operation
Typical applications in the pharmaceutical industry
Computer vision systems in automated solutions for medical diagnostic or scientific laboratory applications must deliver top performance. High speed, high resolution, and the best quality are just some of the imaging requirements.

Process automation & Quality control
Automated processes are rapidly replacing time-consuming and error-prone manual steps. They provide faster, more reliable results, minimize errors, ensure traceable documentation, and reduce costs. Computer vision supports tasks such as sample identification and sorting (e.g., contactless liquid level measurement, barcode recognition) and enhances processes and quality control (e.g., sample management).

Bio-imaging
Bio-imaging creates images of human structures and functions, from anatomical regions and tissues to cells and molecules. Both in biomedical research (e.g. cancer research) and in routine diagnostics (e.g. histopathology), many samples must be examined in a short time. Digital slide scanning with computer vision enables full automation of the workflow with maximum sample throughput—increasing the quality and efficiency.

Automated microscopy
Automated microscopy is widely used across various fields, from medical diagnostics to pharmaceutical research. In in vitro diagnostics, such as the diagnosis of autoimmune or blood diseases, it enables fast and precise sample analysis. It also plays a critical role in digital pathology and life sciences. These systems range from compact devices for basic cell counting to advanced high-content screening systems for substance discovery.
Application examples in laboratory automation
There are several options that can be used to save time and money for a wide variety of applications. Our customized solutions can help.
Most popular products
For efficient and reliable machine vision applications in this industry, the following Basler products are often the best choice: