General Information
Order Number | basler_ace_2_gmax2509 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX2509 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 11.8 mm |
Sensor Type | CMOS |
Sensor Size | 10.52 mm × 5.42 mm |
Resolution (H x V) | 4200 px × 2160 px |
Resolution (MP) | 9.1 MP |
Pixel Size (H x V) | 2.5 μm × 2.5 μm |
Spectrum | Visible |
Camera Data
Pixel Bit Depth |
|
---|---|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Housing
Housing Type | Box |
---|---|
Lens Mount | C-mount |
Manufacturer
Basler |
---|