General Information
Order Number | basler_ace_2_imx540 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX540 |
Shutter | Global Shutter |
Sensor Format | 1.2" |
Sensor Diagonal | 19.26 mm |
Sensor Type | CMOS |
Sensor Size | 14.57 mm × 12.6 mm |
Resolution (H x V) | 5328 px × 4608 px |
Resolution (MP) | 24.4 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Spectrum | Visible |
Camera Data
Pixel Bit Depth |
|
---|---|
Exposure Control |
|
Digital Input | 1 |
Housing
Housing Type | Box |
---|---|
Lens Mount | C-mount |
Manufacturer
Basler |
---|