General Information
Order Number | 2200001664 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Product Line | Premium |
Lens Data
Focal Length | 35 mm |
---|---|
Iris | F2.4 - F16 |
Iris Type | fixed |
Pixel Pitch | 2.71 µm |
Mount | C-mount |
Sensor Format | 1.2" |
Working Distance | 150 mm |
Coaxial Illumination Option | No |
Wavelength Range | Visible |
Manufacturer
Basler |
---|