Basler Basler Lens C125-0618-5M f6mm

  • C-mount Mount
  • 1/2.5" Sensor Format
  • 6 mm Focal Length
  • 100 mm Working Distance

Basler Premium Lens with C-mount, a fixed focal length of 6.0 mm, F-stop settings from F1.8 - F22 and a resolution of 5 megapixels.

Our high-resolution Basler Premium Lenses are ideally suited for all current machine vision applications. Designed in cooperation with Fujinon, the lenses fit perfectly with all Basler cameras with a sensor size of less than 1/2", such as the Basler ace, dart or pulse. The Basler C-mount lens in our program offers a fixed focal length of 6 mm, F-stop settings from F1.8 - F22 and a resolution of 5 megapixels.

This Basler Lens is part of the Premium product line and offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.

Net list price
$178.00
Shipping
  • Standardapprox. 5 weeks

Suitable Products