Basler Basler Lens F-S35-7528-45M-S-SD f75mm

  • F-mount Mount
  • super 35 mm Sensor Format
  • 75 mm Focal Length
  • 340 mm Working Distance

Basler Standard Lens with F-mount, optimized for sensors up to Super 35 mm optical format and a pixel pitch of 3.2 µm (equivalent to 45 MP), a fixed focal length of 75.0 mm, an aperture range of F2.8 - F22.

Basler's Standard F-mount Lens perfectly fits with Basler's CXP-12 boost cameras with ON Semiconductor XGS sensors and a resolution up to 45 MP.

In combination with the matching Basler F-mount adapter (2000032201), this Basler Lens can be mounted effortlessly on Basler cameras with an F-mount, such as the Basler boost and racer.

For a quick and smooth installation and integration, a blue dot on the iris range indicates the optimal aperture to easily get the sharpest image from your Basler camera.

To hold the ideal setting for your application, the focus and iris can be locked with two separate screws.

This Basler Lens is part of Basler´s Standard product line and offers a solid basic performance combined with the best value for money, which can be achieved by avoiding over-engineering and optimizing this Basler Lens for the most commonly used working distances.

This makes this Basler Lens a perfect companion for your Basler camera for cost-sensitive machine vision applications.

Net list price
$889.00
Shipping
  • Standardapprox. 2 weeks
  • Express5 - 7 business days

Suitable Products