General Information
Order Number | 2200000100 |
---|---|
Type | Lens |
Lens Type | Fixed Focal Lens |
Product Line | Standard |
Last Time Buy | 3/31/2025 |
Last Time Service | 12/31/2025 |
Lens Data
Focal Length | 16 mm |
---|---|
Iris | F1.4 - F16 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 6.2 µm |
Mount | C-mount |
Sensor Format | 1" |
Working Distance | 300 mm |
Wavelength Range | Visible |
Manufacturer
Basler |
---|