General Information
Order Number | 2200001072 |
---|---|
Series Production | now |
Type | Lens |
Lens Type | Fixed Focal Lens |
Product Line | Standard |
Lens Data
Focal Length | 75 mm |
---|---|
Iris | F2.8 - F22 |
Iris Type | manual |
IR Cut Filter | No |
Pixel Pitch | 3.2 µm |
Mount | F-mount |
Sensor Format | super 35 mm |
Working Distance | 340 mm |
Wavelength Range | Visible |
Manufacturer
Basler |
---|