General Information
Order Number | 108095 |
---|---|
Type | Frame grabber |
Product Series | ironman Frame Grabber |
Product Type | Acquisition |
Last Time Buy | 6/30/2025 |
Last Time Service | 7/31/2027 |
Device Features
Processor | Xilinx Virtex6 XC6VLX195T FPGA |
---|---|
On-Board Memory | 1 GByte DDR3-RAM |
I/O Module Interfaces (Trigger and Sync) | Trigger/GPIO-IF (Opto Trigger, TTL Trigger) |
Power via Interface (p. port) | PoCL (4W/12V per cable, Safe Power) |
Camera Interface
Standard | Camera Link 2.0 |
---|---|
Interface | Camera Link |
Configurations |
|
Connectors | 2 x MDR26 |
Cable Length | 0 - 10 meters |
Power output | PoCL SafePower, 4W/12V per cable |
Camera Support |
|
Sensor Type |
|
Sensor Resolution | 16k*64k (area scan sensor), 16k (line scan sensor) |
Bit Depth |
|
Data Bandwidth | 1 x 6.8 Gbit/s (850 MB/s) |
Data Bandwidth (p.port; Total) | 6.8 Gbps; 6.8 Gbps (850 MB/s) |
No. of Ports | 2 |
Test Environment | Camera Simulator |
Host PC Interface
PC Bus Interface | PCIe 2.1 x8, DMA3600 |
---|---|
PC Bus Interface Performance | up to 3600 MB/s (sustainable) |
Controls and General-Purpose I/Os
Trigger Board GPIO Interfaces | Box connector (34-pin) |
---|---|
On-board GPIO interface | One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V) |
GPIO Synchronisation and Control | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization |
GPIO Interface Summary | 8 in/8 out (max.), TTL or opto-coupled; differential or single-ended signals (configuration dependent) |
Processing Features
Basic Features |
|
---|
Physical and Environmental Information
Dimensions | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height |
---|---|
Weight | 240 g |
Power Consumption / Power Source | 14 V, 2.5 A |
Operating Temperature | 0 - 50 °C (32 - 122 °F) |
Storage Temperature | -50 - 80 °C (-58 °F - 176 °F) |
Relative Humidity (operating, storage) | 5 - 90 %, relative, non-condensing |
MTBF | on request |
Compliances |
|
Software
Software Drivers |
|
---|---|
Software Tools |
|
Software API |
|
FPGA Programming | not programmable |
MV Software Compatibility |
|
Manufacturer
Basler |
---|