General Information
Order Number | 2200001383 |
---|---|
Type | Lens |
Lens Type | Telecentric Lens |
Lens Data
Focal Length | 11.9 mm |
---|---|
Magnification | 8x |
Iris | F0.045 |
Aperture (effective F/#) | F88.4 |
Iris Type | fixed |
IR Cut Filter | No |
Pixel Pitch | 7.5 µm |
Mount | C-mount |
Sensor Format | 1/2" |
Working Distance | 109.3 mm |
Coaxial Illumination Option | No |
Manufacturer
Moritex |
---|